Browning 5 Groove Cast Iron Bushed Bore Multiple Sheave - 5S5V280
Part #:1062678
Catalog #:5S5V280
KEY FEATURES
- Incorporates Browning Split Taper Bushing - The only bushing system that provides a true Key-to-Key drive to both the shaft and the hub.
- Sheaves are Statically Balanced - All sheaves are statically balanced to assure smooth, vibration free performance.
- Close Grain Cast iron - Close grain cast iron allows Browning to machine our sheaves to the closest tolerances possible.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Number of Grooves: | 5 | Bushing Used: | S1 |
| Pulley Material: | Cast Iron | Pitch Diameter (5V): | 27.9 |
| Material: | Cast Iron | Outside Diameter (in): | 28 in |
| Overall Length (in): | 4.984375 in | Product Type: | Multiple Sheaves |
| Belt Section: | 5V | Bore (Min) (in): | 1.6875 in |
| Bore Type: | Split Taper Bushed | Overall Width (in): | 4.96875 |
| Bushing Bore Range: | 1.6875 - 4.1875 | Pulley Construction: | Spoked |
| Face Width (in): | 3.75 | Keyway Size: | .750 |
General Specifications
| UPC: | 662289141425 | Weight: | 120.00 LB |
| Packaged Length: | 28.00 IN | Packaged Width: | 28.00 IN |
| Packaged Height: | 4.97 IN |

