Browning 5 Groove Cast Iron Bushed Bore Multiple Sheave - 5U5V500
Part #:1062793
Catalog #:5U5V500
KEY FEATURES
- Incorporates Browning Split Taper Bushing - The only bushing system that provides a true Key-to-Key drive to both the shaft and the hub.
- Sheaves are Statically Balanced - All sheaves are statically balanced to assure smooth, vibration free performance.
- Close Grain Cast iron - Close grain cast iron allows Browning to machine our sheaves to the closest tolerances possible.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pulley Material: | Cast Iron | Overall Length (in): | 5.546875 in |
| Pitch Diameter (5V): | 49.9 | Bushing Used: | U0 |
| Outside Diameter (in): | 50 in | Material: | Cast Iron |
| Number of Grooves: | 5 | Bore (Min) (in): | 2.375 in |
| Belt Section: | 5V | Product Type: | Multiple Sheaves |
| Number of Hubs: | 1 | Bore Type: | Split Taper Bushed |
| Bushing Bore Range: | 2.375 - 5.50 | Pulley Construction: | Spoke |
| Keyway Size: | 1.125 | Overall Width (in): | 5.40625 |
| Face Width (in): | 3.75 |
General Specifications
| UPC: | 662289301508 | Weight: | 450.00 LB |
| Packaged Length: | 50.00 IN | Packaged Width: | 50.00 IN |
| Packaged Height: | 5.41 IN | HTC: | 8483.50.9040 |
| Country of Origin: | Mexico |

