Browning 5 Groove Cast Iron Bushed Bore Multiple Sheave - 5S8V190
Part #:1063403
Catalog #:5S8V190
KEY FEATURES
- Incorporates Browning Split Taper Bushing - The only bushing system that provides a true Key-to-Key drive to both the shaft and the hub.
- Sheaves are Statically Balanced - All sheaves are statically balanced to assure smooth, vibration free performance.
- Close Grain Cast iron - Close grain cast iron allows Browning to machine our sheaves to the closest tolerances possible.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Outside Diameter (in): | 19 in | Pulley Material: | Cast Iron |
| Bushing Used: | S1 | Material: | Cast Iron |
| Pitch Diameter (8V): | 18.8 | Number of Grooves: | 5 |
| Overall Length (in): | 6 in | Belt Section: | 8V |
| Product Type: | Multiple Sheaves | Bore (Min) (in): | 1.6875 in |
| Bore Type: | Split Taper Bushed | Bushing Bore Range: | 1.688 - 4.250 |
| Keyway Size: | .750 |
General Specifications
| UPC: | 662289182008 | Weight: | 158.00 LB |
| Packaged Length: | 19.00 IN | Packaged Width: | 19.00 IN |
| Packaged Height: | 6.00 IN | HTC: | 8483.50.9040 |
| Country of Origin: | Mexico |

