Browning 5 Groove Cast Iron Bushed Bore Multiple Sheave - 5S8V212
Part #:1063569
Catalog #:5S8V212
KEY FEATURES
- Incorporates Browning Split Taper Bushing - The only bushing system that provides a true Key-to-Key drive to both the shaft and the hub.
- Sheaves are Statically Balanced - All sheaves are statically balanced to assure smooth, vibration free performance.
- Close Grain Cast iron - Close grain cast iron allows Browning to machine our sheaves to the closest tolerances possible.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pitch Diameter (8V): | 21 | Material: | Cast Iron |
| Number of Grooves: | 5 | Pulley Material: | Cast Iron |
| Outside Diameter (in): | 21.2 in | Bushing Used: | S1 |
| Overall Length (in): | 6 in | Product Type: | Multiple Sheaves |
| Belt Section: | 8V | Bore (Min) (in): | 1.6875 in |
| Bore Type: | Split Taper Bushed | Number of Hubs: | 1 |
| Bushing Bore Range: | 1.6875 - 4.250 | Pulley Construction: | Web |
| Keyway Size: | 0.75 | Overall Width (in): | 6 |
| Face Width (in): | 6 |
General Specifications
| UPC: | 662289302185 | Weight: | 174.00 LB |
| Packaged Length: | 21.20 IN | Packaged Width: | 21.20 IN |
| Packaged Height: | 6.00 IN | HTC: | 8483.50.9040 |
| Country of Origin: | Mexico |

