Browning 5 Groove Cast Iron Bushed Bore Multiple Sheave - 5U8V224
Part #:1063643
Catalog #:5U8V224
KEY FEATURES
- Incorporates Browning Split Taper Bushing - The only bushing system that provides a true Key-to-Key drive to both the shaft and the hub.
- Sheaves are Statically Balanced - All sheaves are statically balanced to assure smooth, vibration free performance.
- Close Grain Cast iron - Close grain cast iron allows Browning to machine our sheaves to the closest tolerances possible.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pitch Diameter (8V): | 22.2 | Number of Grooves: | 5 |
| Bushing Used: | U0 | Overall Length (in): | 6.546875 in |
| Pulley Material: | Cast Iron | Material: | Cast Iron |
| Outside Diameter (in): | 22.4 in | Belt Section: | 8V |
| Product Type: | Multiple Sheaves | Bore (Min) (in): | 2.375 in |
| Bore Type: | Split Taper Bushed | Bushing Bore Range: | 2.375 - 5.500 |
| Keyway Size: | 1.250 |
General Specifications
| UPC: | 662289182220 | Weight: | 157.00 LB |
| Packaged Length: | 22.40 IN | Packaged Width: | 6.00 IN |
| Packaged Height: | 22.40 IN | HTC: | 8483.50.9040 |
| Country of Origin: | Mexico |

