Browning 5 Groove Cast Iron Bushed Bore Multiple Sheave - 53V475SDS
Part #:1065077
Catalog #:53V475SDS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Model Name: | 53V_LG_Sheavemaster | Pitch Diameter (3V): | 4.7 |
| Material: | Cast Iron | Pulley Material: | Cast Iron |
| Number of Grooves: | 5 | Outside Diameter (in): | 4.75 in |
| Bushing Used: | SDS | Belt Section: | 3V |
| Product Type: | Multiple Sheaves | Bore (Min) (in): | 0.5 in |
| Bore Type: | QD Bushed | Bushing Bore Range: | 0.500 - 2.000 |
General Specifications
| UPC: | 662289382859 | Weight: | 4.65 LB |
| Packaged Length: | 5.20 IN | Packaged Width: | 5.30 IN |
| Packaged Height: | 2.50 IN |

