Browning 5 Groove Cast Iron Bushed Bore Multiple Sheave - 53V500SDS
Part #:1065085
Catalog #:53V500SDS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Number of Grooves: | 5 | Model Name: | 53V_LG_Sheavemaster |
| Bushing Used: | SDS | Pulley Material: | Cast Iron |
| Outside Diameter (in): | 5 in | Material: | Cast Iron |
| Pitch Diameter (3V): | 4.95 | Bore (Min) (in): | 0.5 in |
| Product Type: | Multiple Sheaves | Belt Section: | 3V |
| Bore Type: | QD Bushed | Bushing Bore Range: | 0.500 - 2.000 |
General Specifications
| UPC: | 662289412891 | Weight: | 5.20 LB |
| Packaged Length: | 5.06 IN | Packaged Width: | 5.06 IN |
| Packaged Height: | 2.50 IN |

