Browning 5 Groove Cast Iron Bushed Bore Multiple Sheave - 53V530SK
Part #:1065093
Catalog #:53V530SK
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Material: | Cast Iron | Number of Grooves: | 5 |
| Pitch Diameter (3V): | 5.25 | Model Name: | 53V_LG_Sheavemaster |
| Outside Diameter (in): | 5.3 in | Bushing Used: | SK |
| Pulley Material: | Cast Iron | Bore (Min) (in): | 0.5 in |
| Belt Section: | 3V | Product Type: | Multiple Sheaves |
| Bore Type: | QD Bushed | Bushing Bore Range: | 0.500 - 2.625 |
General Specifications
| UPC: | 662289352906 | Weight: | 6.39 LB |
| Packaged Length: | 6.40 IN | Packaged Width: | 6.20 IN |
| Packaged Height: | 2.50 IN |

