Browning 5 Groove Cast Iron Bushed Bore Multiple Sheave - 53V560SK
Part #:1065101
Catalog #:53V560SK
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Outside Diameter (in): | 5.6 in | Material: | Cast Iron |
| Pitch Diameter (3V): | 5.55 | Bushing Used: | SK |
| Number of Grooves: | 5 | Pulley Material: | Cast Iron |
| Model Name: | 53V_LG_Sheavemaster | Product Type: | Multiple Sheaves |
| Belt Section: | 3V | Bore (Min) (in): | 0.5 in |
| Bore Type: | QD Bushed | Face Width (in): | 2.3125 |
| Overall Width (in): | 2.3125 | Pulley Construction: | Plain |
| Bushing Bore Range: | 0.500 - 2.625 |
General Specifications
| UPC: | 662289323241 | Weight: | 6.89 LB |
| Packaged Length: | 6.20 IN | Packaged Width: | 6.40 IN |
| Packaged Height: | 2.50 IN |

