Browning 5 Groove Cast Iron Bushed Bore Multiple Sheave - 53V600SK
Part #:1065119
Catalog #:53V600SK
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pitch Diameter (3V): | 5.95 | Bushing Used: | SK |
| Model Name: | 53V_LG_Sheavemaster | Pulley Material: | Cast Iron |
| Number of Grooves: | 5 | Material: | Cast Iron |
| Outside Diameter (in): | 6 in | Belt Section: | 3V |
| Bore (Min) (in): | 0.5 in | Product Type: | Multiple Sheaves |
| Bore Type: | QD Bushed | Overall Width (in): | 2.3125 |
| Bushing Bore Range: | 0.500 - 2.625 | Pulley Construction: | Plain |
| Face Width (in): | 2.3125 |
General Specifications
| UPC: | 662289323258 | Weight: | 9.21 LB |
| Packaged Length: | 6.20 IN | Packaged Width: | 6.30 IN |
| Packaged Height: | 2.50 IN |

