Browning 5 Groove Cast Iron Bushed Bore Multiple Sheave - 53V650SK
Part #:1065127
Catalog #:53V650SK
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pulley Material: | Cast Iron | Model Name: | 53V_LG_Sheavemaster |
| Pitch Diameter (3V): | 6.45 | Bushing Used: | SK |
| Material: | Cast Iron | Number of Grooves: | 5 |
| Outside Diameter (in): | 6.5 in | Bore (Min) (in): | 0.5 in |
| Product Type: | Multiple Sheaves | Belt Section: | 3V |
| Number of Hubs: | 1 | Bore Type: | QD Bushed |
| Bushing Bore Range: | .500 - 2.625 | Face Width (in): | 2.3125 |
| Overall Width (in): | 2.62 | Pulley Construction: | Web |
General Specifications
| UPC: | 662289383009 | Weight: | 11.34 LB |
| Packaged Length: | 7.30 IN | Packaged Width: | 7.10 IN |
| Packaged Height: | 2.80 IN |

