Browning 5 Groove Cast Iron Bushed Bore Multiple Sheave - 53V1060SK
Part #:1065150
Catalog #:53V1060SK
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bushing Used: | SK | Pulley Material: | Cast Iron |
| Pitch Diameter (3V): | 10.55 | Material: | Cast Iron |
| Number of Grooves: | 5 | Model Name: | 53V_LG_Sheavemaster |
| Outside Diameter (in): | 10.6 in | Bore (Min) (in): | 0.5 in |
| Belt Section: | 3V | Product Type: | Multiple Sheaves |
| Bore Type: | QD Bushed | Bushing Bore Range: | 0.500 - 2.625 |
General Specifications
| UPC: | 662289323265 | Weight: | 17.12 LB |
| Packaged Length: | 11.06 IN | Packaged Width: | 11.06 IN |
| Packaged Height: | 2.25 IN |

