Browning 5 Groove Cast Iron Bushed Bore Multiple Sheave - 53V1400SF
Part #:1065168
Catalog #:53V1400SF
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bushing Used: | SF | Pulley Material: | Cast Iron |
| Model Name: | 53V_LG_Sheavemaster | Outside Diameter (in): | 14 in |
| Pitch Diameter (3V): | 13.95 | Material: | Cast Iron |
| Number of Grooves: | 5 | Product Type: | Multiple Sheaves |
| Bore (Min) (in): | 0.5 in | Belt Section: | 3V |
| Bore Type: | QD Bushed | Bushing Bore Range: | 0.500 - 2.938 |
| Overall Width (in): | 2.3125 | Face Width (in): | 2.3125 |
| Pulley Construction: | Spoked |
General Specifications
| UPC: | 662289323289 | Weight: | 27.12 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 14.00 IN |
| Packaged Height: | 2.50 IN |

