Browning 5 Groove Cast Iron Bushed Bore Multiple Sheave - 53V1900SF
Part #:1065176
Catalog #:53V1900SF
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bushing Used: | SF | Pulley Material: | Cast Iron |
| Material: | Cast Iron | Model Name: | 53V_LG_Sheavemaster |
| Pitch Diameter (3V): | 18.95 | Outside Diameter (in): | 19 in |
| Number of Grooves: | 5 | Belt Section: | 3V |
| Product Type: | Multiple Sheaves | Bore (Min) (in): | 0.5 in |
| Bore Type: | QD Bushed | Bushing Bore Range: | 0.500 - 2.938 |
General Specifications
| UPC: | 662289403264 | Weight: | 40.25 LB |
| Packaged Length: | 20.38 IN | Packaged Width: | 20.38 IN |
| Packaged Height: | 2.63 IN |

