Browning 5 Groove Cast Iron Bushed Bore Multiple Sheave - 53V3350E
Part #:1065192
Catalog #:53V3350E
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Number of Grooves: | 5 | Outside Diameter (in): | 33.5 in |
| Pitch Diameter (3V): | 33.45 | Pulley Material: | Cast Iron |
| Model Name: | 53V_LG_Sheavemaster | Bushing Used: | E |
| Material: | Cast Iron | Belt Section: | 3V |
| Bore (Min) (in): | 0.875 in | Product Type: | Multiple Sheaves |
| Bore Type: | QD Bushed | Bushing Bore Range: | 0.875 - 3.500 |
General Specifications
| UPC: | 662289333417 | Weight: | 95.00 LB |
| Packaged Length: | 33.50 IN | Packaged Width: | 33.50 IN |
| Packaged Height: | 2.75 IN | HTC: | 8483.50.9040 |

