Browning 5 Groove Cast Iron Bushed Bore Multiple Sheave - 55V710SF
Part #:1066091
Catalog #:55V710SF
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pitch Diameter (5V): | 7 | Outside Diameter (in): | 7.1 in |
| Material: | Cast Iron | Number of Grooves: | 5 |
| Model Name: | 55V_LG_Sheavemaster | Pulley Material: | Cast Iron |
| Bushing Used: | SF | Belt Section: | 5V |
| Bore (Min) (in): | 0.5 in | Product Type: | Multiple Sheaves |
| Bore Type: | QD Bushed | Bushing Bore Range: | 0.500 - 2.938 |
General Specifications
| UPC: | 662289363667 | Weight: | 15.76 LB |
| Packaged Length: | 7.19 IN | Packaged Width: | 7.19 IN |
| Packaged Height: | 4.00 IN |

