Browning 5 Groove Cast Iron Bushed Bore Multiple Sheave - 55V750SF
Part #:1066109
Catalog #:55V750SF
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Number of Grooves: | 5 | Bushing Used: | SF |
| Material: | Cast Iron | Outside Diameter (in): | 7.5 in |
| Pitch Diameter (5V): | 7.4 | Pulley Material: | Cast Iron |
| Model Name: | 55V_LG_Sheavemaster | Belt Section: | 5V |
| Bore (Min) (in): | 0.5 in | Product Type: | Multiple Sheaves |
| Bore Type: | QD Bushed | Bushing Bore Range: | 0.500 - 2.938 |
General Specifications
| UPC: | 662289323326 | Weight: | 17.50 LB |
| Packaged Length: | 7.88 IN | Packaged Width: | 7.88 IN |
| Packaged Height: | 4.25 IN | HTC: | 8483.50.9040 |
| Country of Origin: | Mexico |

