Browning 5 Groove Cast Iron Bushed Bore Multiple Sheave - 55V850E
Part #:1066125
Catalog #:55V850E
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pitch Diameter (5V): | 8.4 | Bushing Used: | E |
| Outside Diameter (in): | 8.5 in | Pulley Material: | Cast Iron |
| Material: | Cast Iron | Number of Grooves: | 5 |
| Model Name: | 55V_LG_Sheavemaster | Belt Section: | 5V |
| Product Type: | Multiple Sheaves | Bore (Min) (in): | 0.875 in |
| Bore Type: | QD Bushed | Pulley Construction: | Plain |
| Overall Width (in): | 3.75 | Face Width (in): | 3.75 |
| Bushing Bore Range: | 0.875 - 3.500 | Length Through Bore (in): | 2.75 in |
General Specifications
| UPC: | 662289413713 | Weight: | 23.48 LB |
| Packaged Length: | 8.50 IN | Packaged Width: | 8.50 IN |
| Packaged Height: | 4.25 IN |

