Browning 5 Groove Cast Iron Bushed Bore Multiple Sheave - 55V1030E
Part #:1066166
Catalog #:55V1030E
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bushing Used: | E | Material: | Cast Iron |
| Outside Diameter (in): | 10.3 in | Pitch Diameter (5V): | 10.2 |
| Number of Grooves: | 5 | Pulley Material: | Cast Iron |
| Model Name: | 55V_LG_Sheavemaster | Belt Section: | 5V |
| Bore (Min) (in): | 0.875 in | Product Type: | Multiple Sheaves |
| Bore Type: | QD Bushed | Bushing Bore Range: | 0.875 - 3.500 |
General Specifications
| UPC: | 662289323333 | Weight: | 33.36 LB |
| Packaged Length: | 10.50 IN | Packaged Width: | 10.50 IN |
| Packaged Height: | 4.25 IN |

