Browning 5 Groove Cast Iron Bushed Bore Multiple Sheave - 55V1090E
Part #:1066174
Catalog #:55V1090E
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Outside Diameter (in): | 10.9 in | Model Name: | 55V_LG_Sheavemaster |
| Material: | Cast Iron | Pitch Diameter (5V): | 10.8 |
| Bushing Used: | E | Pulley Material: | Cast Iron |
| Number of Grooves: | 5 | Belt Section: | 5V |
| Product Type: | Multiple Sheaves | Bore (Min) (in): | 0.875 in |
| Bore Type: | QD Bushed | Bushing Bore Range: | 0.875 - 3.500 |
General Specifications
| UPC: | 662289353729 | Weight: | 35.29 LB |
| Packaged Length: | 11.30 IN | Packaged Width: | 11.70 IN |
| Packaged Height: | 4.60 IN | HTC: | 8483.50.9040 |
| Country of Origin: | Mexico |

