Browning 5 Groove Cast Iron Bushed Bore Multiple Sheave - 55V1180E
Part #:1066182
Catalog #:55V1180E
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bushing Used: | E | Pulley Material: | Cast Iron |
| Material: | Cast Iron | Outside Diameter (in): | 11.8 in |
| Pitch Diameter (5V): | 11.7 | Number of Grooves: | 5 |
| Model Name: | 55V_LG_Sheavemaster | Product Type: | Multiple Sheaves |
| Bore (Min) (in): | 0.875 in | Belt Section: | 5V |
| Number of Hubs: | 1 | Bore Type: | QD Bushed |
| Pulley Construction: | Spoke | Bushing Bore Range: | .875 - 3.500 |
| Overall Width (in): | 3.75 | Face Width (in): | 3.75 |
General Specifications
| UPC: | 662289383757 | Weight: | 39.16 LB |
| Packaged Length: | 11.88 IN | Packaged Width: | 11.88 IN |
| Packaged Height: | 4.25 IN |

