Browning 5 Groove Cast Iron Bushed Bore Multiple Sheave - 55V1250E
Part #:1066190
Catalog #:55V1250E
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bushing Used: | E | Number of Grooves: | 5 |
| Pulley Material: | Cast Iron | Material: | Cast Iron |
| Model Name: | 55V_LG_Sheavemaster | Outside Diameter (in): | 12.5 in |
| Pitch Diameter (5V): | 12.4 | Bore (Min) (in): | 0.875 in |
| Product Type: | Multiple Sheaves | Belt Section: | 5V |
| Bore Type: | QD Bushed | Bushing Bore Range: | 0.875 - 3.500 |
General Specifications
| UPC: | 662289333783 | Weight: | 39.78 LB |
| Packaged Length: | 12.75 IN | Packaged Width: | 12.75 IN |
| Packaged Height: | 4.25 IN |

