Browning 5 Groove Cast Iron Bushed Bore Multiple Sheave - 55V1320E
Part #:1066208
Catalog #:55V1320E
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Outside Diameter (in): | 13.2 in | Material: | Cast Iron |
| Number of Grooves: | 5 | Pitch Diameter (5V): | 13.1 |
| Model Name: | 55V_LG_Sheavemaster | Bushing Used: | E |
| Pulley Material: | Cast Iron | Belt Section: | 5V |
| Bore (Min) (in): | 0.875 in | Product Type: | Multiple Sheaves |
| Bore Type: | QD Bushed | Bushing Bore Range: | 0.875 - 3.500 |
General Specifications
| UPC: | 662289363735 | Weight: | 42.88 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 14.00 IN |
| Packaged Height: | 3.25 IN |

