Browning 5 Groove Cast Iron Bushed Bore Multiple Sheave - 55V1400E
Part #:1066216
Catalog #:55V1400E
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Model Name: | 55V_LG_Sheavemaster | Pitch Diameter (5V): | 13.9 |
| Bushing Used: | E | Number of Grooves: | 5 |
| Material: | Cast Iron | Outside Diameter (in): | 14 in |
| Pulley Material: | Cast Iron | Product Type: | Multiple Sheaves |
| Bore (Min) (in): | 0.875 in | Belt Section: | 5V |
| Bore Type: | QD Bushed | Bushing Bore Range: | 0.875 - 3.500 |
General Specifications
| UPC: | 662289393763 | Weight: | 44.26 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 14.00 IN |
| Packaged Height: | 4.75 IN |

