Browning 5 Groove Cast Iron Bushed Bore Multiple Sheave - 55V1500E
Part #:1066224
Catalog #:55V1500E
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bushing Used: | E | Pulley Material: | Cast Iron |
| Material: | Cast Iron | Model Name: | 55V_LG_Sheavemaster |
| Outside Diameter (in): | 15 in | Number of Grooves: | 5 |
| Pitch Diameter (5V): | 14.9 | Belt Section: | 5V |
| Bore (Min) (in): | 0.875 in | Product Type: | Multiple Sheaves |
| Bore Type: | QD Bushed | Bushing Bore Range: | 0.875 - 3.500 |
General Specifications
| UPC: | 662289413799 | Weight: | 49.66 LB |
| Packaged Length: | 15.00 IN | Packaged Width: | 15.00 IN |
| Packaged Height: | 4.25 IN |

