Browning 5 Groove Cast Iron Bushed Bore Multiple Sheave - 55V1600E
Part #:1066232
Catalog #:55V1600E
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bushing Used: | E | Outside Diameter (in): | 16 in |
| Number of Grooves: | 5 | Model Name: | 55V_LG_Sheavemaster |
| Pulley Material: | Cast Iron | Material: | Cast Iron |
| Pitch Diameter (5V): | 15.9 | Product Type: | Multiple Sheaves |
| Belt Section: | 5V | Bore (Min) (in): | 0.875 in |
| Bore Type: | QD Bushed | Bushing Bore Range: | 0.875 - 3.500 |
General Specifications
| UPC: | 662289343812 | Weight: | 50.94 LB |
| Packaged Length: | 16.63 IN | Packaged Width: | 16.63 IN |
| Packaged Height: | 4.25 IN |

