Browning 5 Groove Cast Iron Bushed Bore Multiple Sheave - 55V2120F
Part #:1066240
Catalog #:55V2120F
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Number of Hubs: | 1 | Belt Type: | Classic or 358 |
| Number of Flanges: | 6 | Bushing Used: | F |
| Pulley Material: | Cast Iron | Pitch Diameter (5V): | 21.1 |
| Material: | Cast Iron | Outside Diameter (in): | 21.2 in |
| Number of Grooves: | 5 | Model Name: | 55V_LG_Sheavemaster |
| Product Type: | Multiple Sheaves | Belt Section: | 5V |
| Bore (Min) (in): | 1 in | Bore Type: | QD Bushed |
| Bushing Bore Range: | 1.000 - 4.000 | Face Width (in): | 3.75 |
| Length Through Bore (in): | 3.61 in |
General Specifications
| UPC: | 662289373840 | Weight: | 89.00 LB |
| Packaged Length: | 21.20 IN | Packaged Width: | 21.20 IN |
| Packaged Height: | 3.78 IN |

