Browning 5 Groove Cast Iron Bushed Bore Multiple Sheave - 55V3750J
Part #:1066257
Catalog #:55V3750J
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Material: | Cast Iron | Pulley Material: | Cast Iron |
| Bushing Used: | J | Pitch Diameter (5V): | 37.4 |
| Number of Grooves: | 5 | Outside Diameter (in): | 37.5 in |
| Model Name: | 55V_LG_Sheavemaster | Product Type: | Multiple Sheaves |
| Belt Section: | 5V | Bore (Min) (in): | 1.5 in |
| Bore Type: | QD Bushed | Bushing Bore Range: | 1.438 - 4.500 |
General Specifications
| UPC: | 662289353804 | Weight: | 215.00 LB |
| Packaged Length: | 37.50 IN | Packaged Width: | 37.50 IN |
| Packaged Height: | 4.19 IN | HTC: | 8483.50.9040 |
| Country of Origin: | China |

