Browning 5 Groove Cast Iron Bushed Bore Multiple Sheave - 58V1500F
Part #:1066760
Catalog #:58V1500F
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pulley Material: | Cast Iron | Model Name: | 58V_LG_Sheavemaster |
| Number of Grooves: | 5 | Pitch Diameter (8V): | 14.8 |
| Material: | Cast Iron | Bushing Used: | F |
| Outside Diameter (in): | 15 in | Product Type: | Multiple Sheaves |
| Belt Section: | 8V | Bore (Min) (in): | 1 in |
| Bore Type: | QD Bushed | Pulley Construction: | Arm |
| Face Width (in): | 6 | Overall Width (in): | 6 |
| Bushing Bore Range: | 1.000 - 4.000 | Length Through Bore (in): | 3.75 in |
General Specifications
| UPC: | 662289394517 | Weight: | 103.00 LB |
| Packaged Length: | 15.00 IN | Packaged Width: | 15.00 IN |
| Packaged Height: | 6.00 IN | HTC: | 8483.50.9040 |

