Browning 5 Groove Cast Iron Bushed Bore Multiple Sheave - 5B5V74
Part #:1969153
Catalog #:5B5V74
KEY FEATURES
- Combination Groove - All Browning B5V Sheaves permit the running of A, 4L, B, 5L and 5V Belts to be run in them, thus providing a variety of different pitch diameters and horsepowers.
- Broad horsepower coverage - The B5V is available in 1 through 6 grooves allowing it to cover from 5 to 125 horsepower drives
- Incorporates Browning Split Taper Bushing - The only bushing system that provides a true Key-to-Key drive to both the shaft and the hub.
- New Casting design - The B5V castings were developed using CAD and Finite Elements Analysis to determine where to add and eliminate material.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bushing Used: | Q1 | Number of Grooves: | 5 |
| Model Name: | 5B5V-SheaveMaster | Datum Diameter (B): | 7.4 |
| Outside Diameter (in): | 7.68 in | Material: | Cast Iron |
| Datum Diameter (A): | 7 | Pitch Diameter (B): | 7.7 |
| Pitch Diameter (A): | 7.2 | Pitch Diameter (5V): | 7.5 |
| Pulley Material: | Cast Iron | Overall Length (in): | 3.890625 in |
| Bore (Min) (in): | 0.75 in | Product Type: | Multiple Sheaves |
| Belt Section: | A, B, 5V | Bore Type: | Split Taper Bushed |
| Bushing Bore Range: | 2.6875 - 2.6875 | Pulley Construction: | Webbed |
| Keyway Size: | .500 | Face Width (in): | 3.875 |
| Overall Width (in): | 4.25 |
General Specifications
| UPC: | 662460344522 | Weight: | 20.91 LB |
| Packaged Length: | 8.50 IN | Packaged Width: | 8.60 IN |
| Packaged Height: | 4.80 IN |

