Browning 5 Groove Cast Iron Bushed Bore Multiple Sheave - 5B5V86
Part #:1969179
Catalog #:5B5V86
KEY FEATURES
- Combination Groove - All Browning B5V Sheaves permit the running of A, 4L, B, 5L and 5V Belts to be run in them, thus providing a variety of different pitch diameters and horsepowers.
- Broad horsepower coverage - The B5V is available in 1 through 6 grooves allowing it to cover from 5 to 125 horsepower drives
- Incorporates Browning Split Taper Bushing - The only bushing system that provides a true Key-to-Key drive to both the shaft and the hub.
- New Casting design - The B5V castings were developed using CAD and Finite Elements Analysis to determine where to add and eliminate material.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Outside Diameter (in): | 8.88 in | Pitch Diameter (A): | 8.4 |
| Pitch Diameter (5V): | 8.7 | Material: | Cast Iron |
| Pitch Diameter (B): | 8.9 | Pulley Material: | Cast Iron |
| Datum Diameter (B): | 8.6 | Datum Diameter (A): | 8.2 |
| Number of Grooves: | 5 | Bushing Used: | R1 |
| Model Name: | 5B5V-SheaveMaster | Overall Length (in): | 4.109375 in |
| Belt Section: | A, B, 5V | Product Type: | Multiple Sheaves |
| Bore (Min) (in): | 1.125 in | Number of Hubs: | 1 |
| Bore Type: | Split Taper Bushed | Overall Width (in): | 4.08 |
| Pulley Construction: | Web | Keyway Size: | 0.75 |
| Face Width (in): | 3.88 | Bushing Bore Range: | 1.125 - 3.750 |
General Specifications
| UPC: | 662460344546 | Weight: | 28.38 LB |
| Packaged Length: | 9.50 IN | Packaged Width: | 9.70 IN |
| Packaged Height: | 4.10 IN |

