Browning 5 Groove Cast Iron Bushed Bore Multiple Sheave - 55V440SD
Part #:3049889
Catalog #:55V440SD
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Number of Grooves: | 5 | Material: | Cast Iron |
| Model Name: | 55V_SM_Sheavemaster | Pitch Diameter (5V): | 4.3 |
| Bushing Used: | SD | Pulley Material: | Cast Iron |
| Outside Diameter (in): | 4.4 in | Product Type: | Multiple Sheaves |
| Belt Section: | 5V | Bore (Min) (in): | 0.5 in |
| Bore Type: | QD Bushed | Pulley Construction: | Solid |
| Face Width (in): | 3.75 | Overall Width (in): | 3.75 |
| Bushing Bore Range: | 0.500 - 2.000 | Length Through Bore (in): | 1.8125 in |
General Specifications
| UPC: | 662289468706 | Weight: | 7.30 LB |
| Packaged Length: | 4.88 IN | Packaged Width: | 4.88 IN |
| Packaged Height: | 3.25 IN | HTC: | 8483.50.9040 |
| Country of Origin: | Mexico |

