Browning 5 Groove Cast Iron Bushed Bore Multiple Sheave - 55V465SD
Part #:3049921
Catalog #:55V465SD
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pitch Diameter (5V): | 4.55 | Number of Grooves: | 5 |
| Bushing Used: | SD | Pulley Material: | Cast Iron |
| Material: | Cast Iron | Outside Diameter (in): | 4.65 in |
| Model Name: | 55V_SM_Sheavemaster | Belt Section: | 5V |
| Product Type: | Multiple Sheaves | Bore (Min) (in): | 0.5 in |
| Number of Hubs: | 1 | Bore Type: | QD Bushed |
| Overall Width (in): | 4.40625 | Face Width (in): | 3.75 |
| Pulley Construction: | Solid | Bushing Bore Range: | .500 - 2.000 |
General Specifications
| UPC: | 662289468782 | Weight: | 9.46 LB |
| Packaged Length: | 4.88 IN | Packaged Width: | 4.88 IN |
| Packaged Height: | 4.00 IN | HTC: | 8483.50.9040 |
| Country of Origin: | Mexico |

