Browning 5 Groove Cast Iron Bushed Bore Multiple Sheave - 55V490SD
Part #:3049962
Catalog #:55V490SD
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Outside Diameter (in): | 4.9 in | Material: | Cast Iron |
| Pitch Diameter (5V): | 4.8 | Pulley Material: | Cast Iron |
| Bushing Used: | SD | Number of Grooves: | 5 |
| Model Name: | 55V_LG_Sheavemaster | Product Type: | Multiple Sheaves |
| Bore (Min) (in): | 0.5 in | Belt Section: | 5V |
| Bore Type: | QD Bushed | Pulley Construction: | Solid |
| Face Width (in): | 3.75 | Overall Width (in): | 3.75 |
| Bushing Bore Range: | 0.500 - 2.000 | Length Through Bore (in): | 1.8125 in |
General Specifications
| UPC: | 662289468874 | Weight: | 7.84 LB |
| Packaged Length: | 5.44 IN | Packaged Width: | 5.44 IN |
| Packaged Height: | 4.00 IN | HTC: | 8483.50.9040 |
| Country of Origin: | Mexico |

