Browning 5 Groove Cast Iron Bushed Bore Multiple Sheave - 55V520SD
Part #:3050010
Catalog #:55V520SD
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Model Name: | 55V_LG_Sheavemaster | Pitch Diameter (5V): | 5.1 |
| Bushing Used: | SD | Pulley Material: | Cast Iron |
| Material: | Cast Iron | Number of Grooves: | 5 |
| Outside Diameter (in): | 5.2 in | Product Type: | Multiple Sheaves |
| Bore (Min) (in): | 0.5 in | Belt Section: | 5V |
| Bore Type: | QD Bushed | Overall Width (in): | 3.75 |
| Pulley Construction: | Solid | Face Width (in): | 3.75 |
| Bushing Bore Range: | 0.500 - 2.000 | Length Through Bore (in): | 1.8125 in |
General Specifications
| UPC: | 662289468935 | Weight: | 9.53 LB |
| Packaged Length: | 7.90 IN | Packaged Width: | 7.90 IN |
| Packaged Height: | 4.00 IN | HTC: | 8483.50.9040 |
| Country of Origin: | Mexico |

