Browning 5 Groove Cast Iron Bushed Bore Multiple Sheave - 55V630SK
Part #:3050093
Catalog #:55V630SK
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pitch Diameter (5V): | 6.2 | Model Name: | 55V_LG_Sheavemaster |
| Number of Grooves: | 5 | Pulley Material: | Cast Iron |
| Bushing Used: | SK | Material: | Cast Iron |
| Outside Diameter (in): | 6.3 in | Belt Section: | 5V |
| Product Type: | Multiple Sheaves | Bore (Min) (in): | 0.5 in |
| Bore Type: | QD Bushed | Bushing Bore Range: | 0.500 - 2.625 |
General Specifications
| UPC: | 662289469178 | Weight: | 12.10 LB |
| Packaged Length: | 6.63 IN | Packaged Width: | 6.63 IN |
| Packaged Height: | 4.00 IN |

