Browning 5 Groove Cast Iron Bushed Bore Multiple Sheave - 55V670SF
Part #:3050135
Catalog #:55V670SF
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Outside Diameter (in): | 6.7 in | Material: | Cast Iron |
| Number of Grooves: | 5 | Pulley Material: | Cast Iron |
| Bushing Used: | SF | Model Name: | 55V_LG_Sheavemaster |
| Pitch Diameter (5V): | 6.6 | Product Type: | Multiple Sheaves |
| Belt Section: | 5V | Bore (Min) (in): | 0.5 in |
| Bore Type: | QD Bushed | Bushing Bore Range: | 0.500 - 2.938 |
General Specifications
| UPC: | 662289469239 | Weight: | 12.96 LB |
| Packaged Length: | 7.19 IN | Packaged Width: | 7.19 IN |
| Packaged Height: | 4.00 IN |

