Browning 5 Groove Cast Iron Bushed Bore Multiple Sheave - 55V1870F
Part #:3063260
Catalog #:55V1870F
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bushing Used: | F | Model Name: | 55V_LG_Sheavemaster |
| Pulley Material: | Cast Iron | Outside Diameter (in): | 18.7 in |
| Number of Grooves: | 5 | Material: | Cast Iron |
| Pitch Diameter (5V): | 18.6 | Product Type: | Multiple Sheaves |
| Bore (Min) (in): | 1 in | Belt Section: | 5V |
| Bore Type: | QD Bushed | Pulley Construction: | Spoked |
| Bushing Bore Range: | 1.000 - 4.000 | Face Width (in): | 3.75 |
| Length Through Bore (in): | 3.75 in |
General Specifications
| UPC: | 662289471164 | Weight: | 83.35 LB |
| Packaged Length: | 18.70 IN | Packaged Width: | 18.70 IN |
| Packaged Height: | 3.75 IN |

