Browning 5 Groove Cast Iron Bushed Bore Multiple Sheave - 55V590SK
Part #:3063435
Catalog #:55V590SK
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pulley Material: | Cast Iron | Number of Grooves: | 5 |
| Outside Diameter (in): | 5.9 in | Model Name: | 55V_LG_Sheavemaster |
| Material: | Cast Iron | Bushing Used: | SK |
| Pitch Diameter (5V): | 5.8 | Belt Section: | 5V |
| Product Type: | Multiple Sheaves | Bore (Min) (in): | 0.5 in |
| Bore Type: | QD Bushed | Bushing Bore Range: | 0.500 - 2.625 |
General Specifications
| UPC: | 662289469109 | Weight: | 10.88 LB |
| Packaged Length: | 6.06 IN | Packaged Width: | 6.06 IN |
| Packaged Height: | 4.00 IN | HTC: | 8483.50.9040 |
| Country of Origin: | Mexico |

