Browning 5 Groove Cast Iron Bushed Bore Multiple Sheave - 55V1130E
Part #:3063443
Catalog #:55V1130E
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Number of Grooves: | 5 | Bushing Used: | E |
| Model Name: | 55V_LG_Sheavemaster | Outside Diameter (in): | 11.3 in |
| Pulley Material: | Cast Iron | Pitch Diameter (5V): | 11.2 |
| Material: | Cast Iron | Bore (Min) (in): | 0.875 in |
| Product Type: | Multiple Sheaves | Belt Section: | 5V |
| Bore Type: | QD Bushed | Face Width (in): | 3.75 |
| Pulley Construction: | Spoked | Bushing Bore Range: | 0.875 - 3.500 |
| Length Through Bore (in): | 2.75 in |
General Specifications
| UPC: | 662289470013 | Weight: | 36.00 LB |
| Packaged Length: | 11.60 IN | Packaged Width: | 11.70 IN |
| Packaged Height: | 4.30 IN |

