Browning 5 Groove Cast Iron Bushed Bore Multiple Sheave - 55V2360F
Part #:3063450
Catalog #:55V2360F
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Number of Grooves: | 5 | Pitch Diameter (5V): | 23.5 |
| Model Name: | 55V_LG_Sheavemaster | Bushing Used: | F |
| Outside Diameter (in): | 23.6 in | Material: | Cast Iron |
| Pulley Material: | Cast Iron | Bore (Min) (in): | 1 in |
| Product Type: | Multiple Sheaves | Belt Section: | 5V |
| Bore Type: | QD Bushed | Bushing Bore Range: | 1.000 - 4.000 |
General Specifications
| UPC: | 662289470020 | Weight: | 103.20 LB |
| Packaged Length: | 23.60 IN | Packaged Width: | 23.60 IN |
| Packaged Height: | 3.75 IN |

