Browning 5 Groove Cast Iron Bushed Bore Multiple Sheave - 55V3150J
Part #:3063468
Catalog #:55V3150J
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bushing Used: | J | Pulley Material: | Cast Iron |
| Material: | Cast Iron | Number of Grooves: | 5 |
| Outside Diameter (in): | 31.5 in | Model Name: | 55V_LG_Sheavemaster |
| Pitch Diameter (5V): | 31.4 | Belt Section: | 5V |
| Bore (Min) (in): | 1.5 in | Product Type: | Multiple Sheaves |
| Number of Hubs: | 1 | Bore Type: | QD Bushed |
| Overall Width (in): | 4.625 | Face Width (in): | 3.75 |
| Pulley Construction: | Spoke | Bushing Bore Range: | 1.50 - 4.500 |
General Specifications
| UPC: | 662289470044 | Weight: | 154.00 LB |
| Packaged Length: | 31.50 IN | Packaged Width: | 31.50 IN |
| Packaged Height: | 3.75 IN | HTC: | 8483.50.9040 |
| Country of Origin: | United States of America |

