Browning 5 Groove Cast Iron Bushed Bore Multiple Sheave - 58V1800J
Part #:3064243
Catalog #:58V1800J
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Model Name: | 58V_LG_Sheavemaster | Outside Diameter (in): | 18 in |
| Material: | Cast Iron | Pitch Diameter (8V): | 17.8 |
| Number of Grooves: | 5 | Bushing Used: | J |
| Pulley Material: | Cast Iron | Belt Section: | 8V |
| Product Type: | Multiple Sheaves | Bore (Min) (in): | 1.5 in |
| Bore Type: | QD Bushed | Face Width (in): | 6 |
| Bushing Bore Range: | 1.500 - 4.500 | Pulley Construction: | Arm |
| Overall Width (in): | 6 | Length Through Bore (in): | 4.625 in |
General Specifications
| UPC: | 662289470570 | Weight: | 120.00 LB |
| Packaged Length: | 18.00 IN | Packaged Width: | 18.00 IN |
| Packaged Height: | 6.00 IN | HTC: | 8483.50.9040 |

