Browning 5 Groove Cast Iron Bushed Bore Multiple Sheave - 58V2480M
Part #:3064300
Catalog #:58V2480M
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Model Name: | 58V_LG_Sheavemaster | Material: | Cast Iron |
| Pulley Material: | Cast Iron | Number of Grooves: | 5 |
| Pitch Diameter (8V): | 24.6 | Bushing Used: | M |
| Outside Diameter (in): | 24.8 in | Belt Section: | 8V |
| Bore (Min) (in): | 2 in | Product Type: | Multiple Sheaves |
| Bore Type: | QD Bushed | Bushing Bore Range: | 2.000 - 5.500 |
| Face Width (in): | 6 | Overall Width (in): | 6 |
| Pulley Construction: | Arm | Length Through Bore (in): | 6.75 in |
General Specifications
| UPC: | 662289470709 | Weight: | 215.00 LB |
| Packaged Length: | 24.80 IN | Packaged Width: | 24.80 IN |
| Packaged Height: | 6.00 IN | HTC: | 8483.50.9040 |

