Browning 6 Groove Cast Iron Bushed Bore Multiple Sheave - 6TB56
Part #:1001890
Catalog #:6TB56
KEY FEATURES
- Incorporates Browning Split Taper Bushing - The only bushing system that provides a true Key-to-Key drive to both the shaft and the hub.
- Combination Groove - All Browning B Sheaves permit the running of A and B Belts to be run in them, thus providing a variety of different pitch diameters and horsepowers.
- Close Grain Cast iron - Close grain cast iron allows Browning to machine our sheaves to the closest tolerances possible.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Datum Diameter (B): | 5.6 | Bushing Used: | Q1 |
| Material: | Cast Iron | Pitch Diameter (A): | 5.4 |
| Pulley Material: | Cast Iron | Overall Length (in): | 5.078125 in |
| Pitch Diameter (B): | 5.9 | Datum Diameter (A): | 5.2 |
| Model Name: | 6TB-M_Sheave_Master | Outside Diameter (in): | 5.95 in |
| Number of Grooves: | 6 | Product Type: | Multiple Sheaves |
| Belt Section: | A, B | Bore (Min) (in): | 0.75 in |
| Bore Type: | Split Taper Bushed | Face Width (in): | 4.75 |
| Bushing Bore Range: | 2.6875 - 2.6875 | Pulley Construction: | Webbed |
| Overall Width (in): | 5.03125 | Keyway Size: | .500 |
General Specifications
| UPC: | 662289101597 | Weight: | 13.86 LB |
| Packaged Length: | 6.06 IN | Packaged Width: | 6.06 IN |
| Packaged Height: | 4.75 IN |

