Browning 6 Groove Cast Iron Bushed Bore Multiple Sheave - 6TB66
Part #:1002195
Catalog #:6TB66
KEY FEATURES
- Incorporates Browning Split Taper Bushing - The only bushing system that provides a true Key-to-Key drive to both the shaft and the hub.
- Combination Groove - All Browning B Sheaves permit the running of A and B Belts to be run in them, thus providing a variety of different pitch diameters and horsepowers.
- Close Grain Cast iron - Close grain cast iron allows Browning to machine our sheaves to the closest tolerances possible.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Overall Length (in): | 5.078125 in | Material: | Cast Iron |
| Pulley Material: | Cast Iron | Model Name: | 6TB-M_Sheave_Master |
| Datum Diameter (B): | 6.6 | Number of Grooves: | 6 |
| Bushing Used: | Q1 | Datum Diameter (A): | 6.2 |
| Pitch Diameter (A): | 6.4 | Outside Diameter (in): | 6.95 in |
| Pitch Diameter (B): | 6.9 | Belt Section: | A, B |
| Product Type: | Multiple Sheaves | Bore (Min) (in): | 0.75 in |
| Bore Type: | Split Taper Bushed | Face Width (in): | 4.75 |
| Pulley Construction: | Webbed | Bushing Bore Range: | 2.6875 - 2.6875 |
| Overall Width (in): | 5.03125 | Keyway Size: | .500 |
General Specifications
| UPC: | 662289261857 | Weight: | 19.56 LB |
| Packaged Length: | 6.63 IN | Packaged Width: | 6.63 IN |
| Packaged Height: | 4.75 IN |

