Browning 6 Groove Cast Iron Bushed Bore Multiple Sheave - 6TB70
Part #:1002310
Catalog #:6TB70
KEY FEATURES
- Incorporates Browning Split Taper Bushing - The only bushing system that provides a true Key-to-Key drive to both the shaft and the hub.
- Combination Groove - All Browning B Sheaves permit the running of A and B Belts to be run in them, thus providing a variety of different pitch diameters and horsepowers.
- Close Grain Cast iron - Close grain cast iron allows Browning to machine our sheaves to the closest tolerances possible.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bushing Used: | Q2 | Pulley Material: | Cast Iron |
| Model Name: | 6TB-L_Sheave_Master | Datum Diameter (B): | 7 |
| Datum Diameter (A): | 6.6 | Pitch Diameter (A): | 6.8 |
| Number of Grooves: | 6 | Outside Diameter (in): | 7.35 in |
| Pitch Diameter (B): | 7.3 | Material: | Cast Iron |
| Overall Length (in): | 4.828125 in | Belt Section: | A, B |
| Bore (Min) (in): | 1 in | Product Type: | Multiple Sheaves |
| Bore Type: | Split Taper Bushed | Face Width (in): | 4.75 |
| Keyway Size: | .500 | Bushing Bore Range: | 1.000 - 2.625 |
| Overall Width (in): | 4.78125 | Pulley Construction: | Webbed |
General Specifications
| UPC: | 662289161935 | Weight: | 25.25 LB |
| Packaged Length: | 7.88 IN | Packaged Width: | 7.88 IN |
| Packaged Height: | 4.75 IN |

