Browning 6 Groove Cast Iron Bushed Bore Multiple Sheave - 6TB94
Part #:1002617
Catalog #:6TB94
KEY FEATURES
- Incorporates Browning Split Taper Bushing - The only bushing system that provides a true Key-to-Key drive to both the shaft and the hub.
- Combination Groove - All Browning B Sheaves permit the running of A and B Belts to be run in them, thus providing a variety of different pitch diameters and horsepowers.
- Close Grain Cast iron - Close grain cast iron allows Browning to machine our sheaves to the closest tolerances possible.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Datum Diameter (A): | 9 | Number of Grooves: | 6 |
| Overall Length (in): | 4.828125 in | Material: | Cast Iron |
| Datum Diameter (B): | 9.4 | Pulley Material: | Cast Iron |
| Bushing Used: | Q2 | Pitch Diameter (A): | 9.2 |
| Model Name: | 6TB-L_Sheave_Master | Outside Diameter (in): | 9.75 in |
| Pitch Diameter (B): | 9.7 | Product Type: | Multiple Sheaves |
| Bore (Min) (in): | 1 in | Belt Section: | A, B |
| Bore Type: | Split Taper Bushed | Keyway Size: | .500 |
| Pulley Construction: | Spoked | Bushing Bore Range: | 1.000 - 2.625 |
| Overall Width (in): | 4.78125 | Face Width (in): | 4.75 |
General Specifications
| UPC: | 662289272242 | Weight: | 34.36 LB |
| Packaged Length: | 9.75 IN | Packaged Width: | 9.75 IN |
| Packaged Height: | 4.75 IN | HTC: | 8483.50.9040 |
| Country of Origin: | Mexico |

