Browning 6 Groove Cast Iron Bushed Bore Multiple Sheave - 6TB110
Part #:1002674
Catalog #:6TB110
KEY FEATURES
- Incorporates Browning Split Taper Bushing - The only bushing system that provides a true Key-to-Key drive to both the shaft and the hub.
- Combination Groove - All Browning B Sheaves permit the running of A and B Belts to be run in them, thus providing a variety of different pitch diameters and horsepowers.
- Close Grain Cast iron - Close grain cast iron allows Browning to machine our sheaves to the closest tolerances possible.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Datum Diameter (B): | 11 | Overall Length (in): | 4.828125 in |
| Model Name: | 6TB-L_Sheave_Master | Pitch Diameter (A): | 10.8 |
| Material: | Cast Iron | Number of Grooves: | 6 |
| Pulley Material: | Cast Iron | Pitch Diameter (B): | 11.3 |
| Outside Diameter (in): | 11.35 in | Bushing Used: | Q2 |
| Datum Diameter (A): | 10.6 | Belt Section: | A, B |
| Bore (Min) (in): | 1 in | Product Type: | Multiple Sheaves |
| Bore Type: | Split Taper Bushed | Keyway Size: | .500 |
| Bushing Bore Range: | 1.000 - 2.625 | Overall Width (in): | 4.78125 |
| Face Width (in): | 4.75 | Pulley Construction: | Spoked |
General Specifications
| UPC: | 662289132287 | Weight: | 38.79 LB |
| Packaged Length: | 11.80 IN | Packaged Width: | 11.60 IN |
| Packaged Height: | 5.00 IN |

