Browning 6 Groove Cast Iron Bushed Bore Multiple Sheave - 6TB136
Part #:1002799
Catalog #:6TB136
KEY FEATURES
- Incorporates Browning Split Taper Bushing - The only bushing system that provides a true Key-to-Key drive to both the shaft and the hub.
- Combination Groove - All Browning B Sheaves permit the running of A and B Belts to be run in them, thus providing a variety of different pitch diameters and horsepowers.
- Close Grain Cast iron - Close grain cast iron allows Browning to machine our sheaves to the closest tolerances possible.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pitch Diameter (A): | 13.4 | Overall Length (in): | 4.828125 in |
| Model Name: | 6TB-L_Sheave_Master | Bushing Used: | Q2 |
| Outside Diameter (in): | 13.95 in | Number of Grooves: | 6 |
| Material: | Cast Iron | Pulley Material: | Cast Iron |
| Pitch Diameter (B): | 13.9 | Datum Diameter (B): | 13.6 |
| Datum Diameter (A): | 13.2 | Product Type: | Multiple Sheaves |
| Belt Section: | A, B | Bore (Min) (in): | 1 in |
| Bore Type: | Split Taper Bushed | Keyway Size: | .500 |
| Bushing Bore Range: | 1.000 - 2.625 |
General Specifications
| UPC: | 662289182336 | Weight: | 47.42 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 14.00 IN |
| Packaged Height: | 4.75 IN |

